Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Nose Material
Delrin
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Press-Fit Spring Plungers – Steel with Delrin® Nose

Spring-Loaded Devices

Light Force (Inch)
QUANTITY PART NO. A
DIA
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C
+/-.010
D
 +.001 / -.002
E
DIA
F
CL-2-PSPN-1 .125 .5 1 .252 .062 .070 .187 .032
CL-3-PSPN-1 .188 .8 2.5 .441 .094 .121 .250 .044
CL-4-PSPN-1 .250 1.5 3 .481 .125 .168 .312 .044
CL-5-PSPN-1 .312 2 5 .643 .151 .186 .375 .045
CL-6-PSPN-1 .375 2.5 7 .785 .187 .234 .500 .078
CL-8-PSPN-1 .500 4 9 1.130 .250 .332 .688 .088
Heavy Force (Inch)
QUANTITY PART NO. A
DIA
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C
+/-.010
D
+/- .002
E
DIA
F
CL-2-PSPN-2 .125 1 2 .252 .062 .070 .187 .032
CL-3-PSPN-2 .188 1.5 4.5 .441 .094 .121 .250 .044
CL-4-PSPN-2 .250 2.5 6 .481 .125 .168 .312 .044
CL-5-PSPN-2 .312 4 10 .643 .151 .186 .375 .045
CL-6-PSPN-2 .375 5 14 .785 .187 .234 .500 .078
CL-8-PSPN-2 .500 8 18 1.130 .250 .332 .688 .088