Adaptadores para posicionadores laterales

Posicionadores con Resorte,Soportes, Apoyos y Pedestales

Inch
QUANTITY PART NO. MOUNTING
SCREW
FITS
SPHERICAL-
RADIUS
SPRING
STOP
BUTTONS
FITS
FLAT-
FACE
SPRING
STOP
BUTTONS
FITS
SPRING
LOCATING
PINS
B C D E F REQUIRED
MOUNTING
SCREW
FOR
ADAPTOR
(1)
REQUIRED
MOUNTING
SCREWS
FOR
SPRING STOP
BUTTON
(2)
CL-MF40-3901 1/2 CL-10A-SSB
CL-10A-SSB-2
CL-10A-SSBN
CL-10A-SSBN-2
CL-20A-SSB
CL-20A-SSBN
CL-30A-SSB
CL-30A-SSBN
CL-10C-SSB
CL-10C-SSB-2
CL-20C-SSB
CL-30C-SSB
CL-7-SLP-1
CL-7-SLP-2
CL-7-SLP-3
CL-7A-SLP-1
CL-7A-SLP-2
CL-7A-SLP-3
.7500 2 4-3/4 2-3/4 1-9/16 CL-1/2-13x1.25-SHCS CL-6-32x.50-SHCS
or
CL-10-32x.50-SHCS
or
CL-1/4-20x.75-SHCS
CL-MF40-3902 1/2 CL-10A-SSB
CL-10A-SSB-2
CL-10A-SSBN
CL-10A-SSBN-2
CL-20A-SSB
CL-20A-SSBN
CL-30A-SSB
CL-30A-SSBN
CL-10C-SSB
CL-10C-SSB-2
CL-20C-SSB
CL-30C-SSB
CL-7-SLP-1
CL-7-SLP-2
CL-7-SLP-3
CL-7A-SLP-1
CL-7A-SLP-2
CL-7A-SLP-3
1.0000 2 4-3/4 2-3/4 1-9/16 CL-1/2-13x1.50-SHCS CL-6-32x.50-SHCS
or
CL-10-32x.50-SHCS
or
CL-1/4-20x.75-SHCS
CL-MF50-3902 5/8 CL-10A-SSB
CL-10A-SSB-2
CL-10A-SSBN
CL-10A-SSBN-2
CL-20A-SSB
CL-20A-SSBN
CL-30A-SSB
CL-30A-SSBN
CL-10C-SSB
CL-10C-SSB-2
CL-20C-SSB
CL-30C-SSB
CL-7-SLP-1
CL-7-SLP-2
CL-7-SLP-3
CL-7A-SLP-1
CL-7A-SLP-2
CL-7A-SLP-3
1.0000 2 4-3/4 2-3/4 1-9/16 CL-5/8-11x2.00-SHCS CL-6-32x.50-SHCS
or
CL-10-32x.50-SHCS
or
CL-1/4-20x.75-SHCS
CL-MF50-3904 5/8 CL-10A-SSB
CL-10A-SSB-2
CL-10A-SSBN
CL-10A-SSBN-2
CL-20A-SSB
CL-20A-SSBN
CL-30A-SSB
CL-30A-SSBN
CL-10C-SSB
CL-10C-SSB-2
CL-20C-SSB
CL-30C-SSB
CL-7-SLP-1
CL-7-SLP-2
CL-7-SLP-3
CL-7A-SLP-1
CL-7A-SLP-2
CL-7A-SLP-3
1.5000 2 4-3/4 2-3/4 1-9/16 CL-5/8-11x2.25-SHCS CL-6-32x.50-SHCS
or
CL-10-32x.50-SHCS
or
CL-1/4-20x.75-SHCS