Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Height Shims

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. MODULAR
SYSTEM
SIZE
A B
DIA
C
DIA
CL-MF25-7002 MINI .002 9/16 15/16
CL-MF25-7003 MINI .003 9/16 15/16
CL-MF25-7004 MINI .004 9/16 15/16
CL-MF25-7005 MINI .005 9/16 15/16
CL-MF25-7010 MINI .010 9/16 15/16
CL-MF25-7020 MINI .020 9/16 15/16
CL-MF25-7062 MINI .062 9/16 15/16
CL-MF25-7125 MINI .125 9/16 15/16
CL-MF40-7002 STANDARD .002 9/16 1-5/8
CL-MF40-7003 STANDARD .003 9/16 1-5/8
CL-MF40-7004 STANDARD .004 9/16 1-5/8
CL-MF40-7005 STANDARD .005 9/16 1-5/8
CL-MF40-7010 STANDARD .010 9/16 1-5/8
CL-MF40-7020 STANDARD .020 9/16 1-5/8
CL-MF40-7062 STANDARD .062 9/16 1-5/8
CL-MF40-7125 STANDARD .125 9/16 1-5/8
CL-MF50-7002 HEAVY .002 11/16 1-7/8
CL-MF50-7003 HEAVY .003 11/16 1-7/8
CL-MF50-7004 HEAVY .004 11/16 1-7/8
CL-MF50-7005 HEAVY .005 11/16 1-7/8
CL-MF50-7010 HEAVY .010 11/16 1-7/8
CL-MF50-7020 HEAVY .020 11/16 1-7/8
CL-MF50-7062 HEAVY .062 11/16 1-7/8
CL-MF50-7125 HEAVY .125 11/16 1-7/8