Broches à Billes Autobloquantes Règlable pour Fixation (Poignée en L)

Goupilles d'Alignement

General Dimensions (Inch)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (2-place decimal inch) followed by a “-S” for standard stainless-steel material. Also add a suffix for any desired option, such an attached cable (-C). For complete part numbers of stock grip lengths in each diameter, see tables at the bottom of this page.
QUANTITY BASIC PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C D
DIA
E F G
DIA
J
CL-4-ABPL 1/4 .2485 / .2470 .290 .275 .22 1.51 .52 .75 1.87
CL-5-ABPL 5/16 .3110 / .3095 .375 .315 .22 1.45 .52 .75 1.87
CL-6-ABPL 3/8 .3735 / .3720 .438 .350 .27 1.48 .60 .93 2.50
CL-7-ABPL 7/16 .4360 / .4345 .508 .365 .27 1.48 .60 .93 2.50
CL-8-ABPL 1/2 .4985 / .4970 .592 .445 .39 1.55 .60 .93 2.50
CL-9-ABPL 9/16 .5610 / .5595 .666 .495 .39 1.55 .60 .93 2.50
CL-10-ABPL 5/8 .6235 / .6220 .750 .565 .50 2.07 .79 1.31 2.87
CL-12-ABPL 3/4 .7485 / .7470 .886 .655 .50 2.07 .79 1.31 2.87
CL-14-ABPL 7/8 .8735 / .8720 1.044 .745 .71 2.34 1.00 1.50 4.00
CL-16-ABPL 1 .9985 / .9970 1.217 .875 .71 2.34 1.00 1.50 4.00
General Dimensions (Metric)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (in millimeters) followed by a “-S” for standard stainless-steel material. Also add a suffix for any desired option, such an attached cable (-C). For complete part numbers of stock grip lengths in each diameter, see tables at the bottom of this page.
QUANTITY BASIC PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
G
DIA
(mm)
J
(mm)
CLM-6-ABPL 6 5.96 / 5.92 7.06 6.99 5.5 38.5 13 19 47.5
CLM-8-ABPL 8 7.96 / 7.92 9.42 8.00 5.5 37 13 19 47.5
CLM-10-ABPL 10 9.96 / 9.92 11.91 8.89 7 37.5 15 23.5 47.5
CLM-12-ABPL 12 11.96 / 11.92 14.40 11.30 7 37.5 15 23.5 63.5
CLM-16-ABPL 16 15.96 / 15.92 19.00 14.35 12.5 52.5 20 33.5 73
CLM-20-ABPL 20 19.96 / 19.92 24.08 20.19 12.5 52.5 20 33.5 73
Stock Grip Lengths − Stainless Steel (Inch)
To order with optional cable, add "C" suffix to part no. on Price & Availability screen.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C D
DIA
E F G
DIA
J
CL-4-ABPL-0.50-S 1/4 .2485 / .2470 .50 .290 .275 .22 1.51 .52 .75 1.87
CL-4-ABPL-0.75-S 1/4 .2485 / .2470 .75 .290 .275 .22 1.51 .52 .75 1.87
CL-4-ABPL-1.00-S 1/4 .2485 / .2470 1.00 .290 .275 .22 1.51 .52 .75 1.87
CL-4-ABPL-1.25-S 1/4 .2485 / .2470 1.25 .290 .275 .22 1.51 .52 .75 1.87
CL-4-ABPL-1.50-S 1/4 .2485 / .2470 1.50 .290 .275 .22 1.51 .52 .75 1.87
CL-4-ABPL-1.75-S 1/4 .2485 / .2470 1.75 .290 .275 .22 1.51 .52 .75 1.87
CL-4-ABPL-2.00-S 1/4 .2485 / .2470 2.00 .290 .275 .22 1.51 .52 .75 1.87
CL-4-ABPL-2.50-S 1/4 .2485 / .2470 2.50 .290 .275 .22 1.51 .52 .75 1.87
CL-4-ABPL-3.00-S 1/4 .2485 / .2470 3.00 .290 .275 .22 1.51 .52 .75 1.87
CL-4-ABPL-3.50-S 1/4 .2485 / .2470 3.50 .290 .275 .22 1.51 .52 .75 1.87
CL-4-ABPL-4.00-S 1/4 .2485 / .2470 4.00 .290 .275 .22 1.51 .52 .75 1.87
CL-4-ABPL-4.50-S 1/4 .2485 / .2470 4.50 .290 .275 .22 1.51 .52 .75 1.87
CL-4-ABPL-5.00-S 1/4 .2485 / .2470 5.00 .290 .275 .22 1.51 .52 .75 1.87
CL-5-ABPL-0.50-S 5/16 .3110 / .3095 .50 .375 .315 .22 1.45 .52 .75 1.87
CL-5-ABPL-0.75-S 5/16 .3110 / .3095 .75 .375 .315 .22 1.45 .52 .75 1.87
CL-5-ABPL-1.00-S 5/16 .3110 / .3095 1.00 .375 .315 .22 1.45 .52 .75 1.87
CL-5-ABPL-1.50-S 5/16 .3110 / .3095 1.50 .375 .315 .22 1.45 .52 .75 1.87
CL-5-ABPL-2.00-S 5/16 .3110 / .3095 2.00 .375 .315 .22 1.45 .52 .75 1.87
CL-5-ABPL-2.50-S 5/16 .3110 / .3095 2.50 .375 .315 .22 1.45 .52 .75 1.87
CL-5-ABPL-3.00-S 5/16 .3110 / .3095 3.00 .375 .315 .22 1.45 .52 .75 1.87
CL-5-ABPL-4.00-S 5/16 .3110 / .3095 4.00 .375 .315 .22 1.45 .52 .75 1.87
CL-6-ABPL-0.50-S 3/8 .3735 / .3720 .50 .438 .350 .27 1.48 .60 .93 2.50
CL-6-ABPL-0.75-S 3/8 .3735 / .3720 .75 .438 .350 .27 1.48 .60 .93 2.50
CL-6-ABPL-1.00-S 3/8 .3735 / .3720 1.00 .438 .350 .27 1.48 .60 .93 2.50
CL-6-ABPL-1.25-S 3/8 .3735 / .3720 1.25 .438 .350 .27 1.48 .60 .93 2.50
CL-6-ABPL-1.50-S 3/8 .3735 / .3720 1.50 .438 .350 .27 1.48 .60 .93 2.50
CL-6-ABPL-1.75-S 3/8 .3735 / .3720 1.75 .438 .350 .27 1.48 .60 .93 2.50
CL-6-ABPL-2.00-S 3/8 .3735 / .3720 2.00 .438 .350 .27 1.48 .60 .93 2.50
CL-6-ABPL-2.50-S 3/8 .3735 / .3720 2.50 .438 .350 .27 1.48 .60 .93 2.50
CL-6-ABPL-3.00-S 3/8 .3735 / .3720 3.00 .438 .350 .27 1.48 .60 .93 2.50
CL-6-ABPL-3.50-S 3/8 .3735 / .3720 3.50 .438 .350 .27 1.48 .60 .93 2.50
CL-6-ABPL-4.00-S 3/8 .3735 / .3720 4.00 .438 .350 .27 1.48 .60 .93 2.50
CL-6-ABPL-4.50-S 3/8 .3735 / .3720 4.50 .438 .350 .27 1.48 .60 .93 2.50
CL-6-ABPL-5.00-S 3/8 .3735 / .3720 5.00 .438 .350 .27 1.48 .60 .93 2.50
CL-6-ABPL-6.00-S 3/8 .3735 / .3720 6.00 .438 .350 .27 1.48 .60 .93 2.50
CL-8-ABPL-0.75-S 1/2 .4985 / .4970 .75 .592 .445 .39 1.55 .60 .93 2.50
CL-8-ABPL-1.00-S 1/2 .4985 / .4970 1.00 .592 .445 .39 1.55 .60 .93 2.50
CL-8-ABPL-1.25-S 1/2 .4985 / .4970 1.25 .592 .445 .39 1.55 .60 .93 2.50
CL-8-ABPL-1.50-S 1/2 .4985 / .4970 1.50 .592 .445 .39 1.55 .60 .93 2.50
CL-8-ABPL-1.75-S 1/2 .4985 / .4970 1.75 .592 .445 .39 1.55 .60 .93 2.50
CL-8-ABPL-2.00-S 1/2 .4985 / .4970 2.00 .592 .445 .39 1.55 .60 .93 2.50
CL-8-ABPL-2.50-S 1/2 .4985 / .4970 2.50 .592 .445 .39 1.55 .60 .93 2.50
CL-8-ABPL-3.00-S 1/2 .4985 / .4970 3.00 .592 .445 .39 1.55 .60 .93 2.50
CL-8-ABPL-3.50-S 1/2 .4985 / .4970 3.50 .592 .445 .39 1.55 .60 .93 2.50
CL-8-ABPL-4.00-S 1/2 .4985 / .4970 4.00 .592 .445 .39 1.55 .60 .93 2.50
CL-8-ABPL-4.50-S 1/2 .4985 / .4970 4.50 .592 .445 .39 1.55 .60 .93 2.50
CL-8-ABPL-5.00-S 1/2 .4985 / .4970 5.00 .592 .445 .39 1.55 .60 .93 2.50
CL-8-ABPL-6.00-S 1/2 .4985 / .4970 6.00 .592 .445 .39 1.55 .60 .93 2.50
CL-10-ABPL-1.00-S 5/8 .6235 / .6220 1.00 .750 .565 .50 2.07 .79 1.31 2.87
CL-10-ABPL-1.50-S 5/8 .6235 / .6220 1.50 .750 .565 .50 2.07 .79 1.31 2.87
CL-10-ABPL-2.00-S 5/8 .6235 / .6220 2.00 .750 .565 .50 2.07 .79 1.31 2.87
CL-10-ABPL-2.50-S 5/8 .6235 / .6220 2.50 .750 .565 .50 2.07 .79 1.31 2.87
CL-10-ABPL-3.00-S 5/8 .6235 / .6220 3.00 .750 .565 .50 2.07 .79 1.31 2.87
CL-10-ABPL-4.00-S 5/8 .6235 / .6220 4.00 .750 .565 .50 2.07 .79 1.31 2.87
CL-12-ABPL-1.00-S 3/4 .7485 / .7470 1.00 .886 .655 .50 2.07 .79 1.31 2.87
CL-12-ABPL-1.50-S 3/4 .7485 / .7470 1.50 .886 .655 .50 2.07 .79 1.31 2.87
CL-12-ABPL-2.00-S 3/4 .7485 / .7470 2.00 .886 .655 .50 2.07 .79 1.31 2.87
CL-12-ABPL-2.50-S 3/4 .7485 / .7470 2.50 .886 .655 .50 2.07 .79 1.31 2.87
CL-12-ABPL-3.00-S 3/4 .7485 / .7470 3.00 .886 .655 .50 2.07 .79 1.31 2.87
CL-12-ABPL-4.00-S 3/4 .7485 / .7470 4.00 .886 .655 .50 2.07 .79 1.31 2.87
CL-16-ABPL-2.00-S 1 .9985 / .9970 2.00 1.217 .875 .71 2.34 1.00 1.50 4.00
CL-16-ABPL-2.50-S 1 .9985 / .9970 2.50 1.217 .875 .71 2.34 1.00 1.50 4.00
CL-16-ABPL-3.00-S 1 .9985 / .9970 3.00 1.217 .875 .71 2.34 1.00 1.50 4.00
CL-16-ABPL-4.00-S 1 .9985 / .9970 4.00 1.217 .875 .71 2.34 1.00 1.50 4.00
CL-16-ABPL-6.00-S 1 .9985 / .9970 6.00 1.217 .875 .71 2.34 1.00 1.50 4.00
Stock Grip Lengths − Stainless Steel (Metric)
To order with optional cable, add "C" suffix to part no. on Price & Availability screen.
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
GRIP
LENGTH
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
G
DIA
(mm)
J
(mm)
CLM-6-ABPL-20-S 6 5.96 / 5.92 20 7.06 6.99 5.5 38.5 13 19 47.5
CLM-6-ABPL-30-S 6 5.96 / 5.92 30 7.06 6.99 5.5 38.5 13 19 47.5
CLM-6-ABPL-40-S 6 5.96 / 5.92 40 7.06 6.99 5.5 38.5 13 19 47.5
CLM-6-ABPL-50-S 6 5.96 / 5.92 50 7.06 6.99 5.5 38.5 13 19 47.5
CLM-8-ABPL-20-S 8 7.96 / 7.92 20 9.42 8.00 5.5 37 13 19 47.5
CLM-8-ABPL-30-S 8 7.96 / 7.92 30 9.42 8.00 5.5 37 13 19 47.5
CLM-8-ABPL-40-S 8 7.96 / 7.92 40 9.42 8.00 5.5 37 13 19 47.5
CLM-8-ABPL-50-S 8 7.96 / 7.92 50 9.42 8.00 5.5 37 13 19 47.5
CLM-10-ABPL-30-S 10 9.96 / 9.92 30 11.91 8.89 7 37.5 15 23.5 47.5
CLM-10-ABPL-40-S 10 9.96 / 9.92 40 11.91 8.89 7 37.5 15 23.5 47.5
CLM-10-ABPL-50-S 10 9.96 / 9.92 50 11.91 8.89 7 37.5 15 23.5 47.5