Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel Stainless Steel
Finish
Zinc Plated Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Ball Lock Pins (Ring Handle)

Ball Lock Pins & Quick-Release Pins

Stock Grip Lengths – Steel (Inch)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C D
DIA
E G
DIA
R
DIA
S
CL-3-BLPR-0.50 3/16 (#10) .1885 / .1870 .50 .219 .245 .22 1.26 .47 .57 1.13
CL-3-BLPR-1.00 3/16 (#10) .1885 / .1870 1.00 .219 .245 .22 1.26 .47 .57 1.13
CL-3-BLPR-1.25 3/16 (#10) .1885 / .1870 1.25 .219 .245 .22 1.26 .47 .57 1.13
CL-3-BLPR-1.50 3/16 (#10) .1885 / .1870 1.50 .219 .245 .22 1.26 .47 .57 1.13
CL-3-BLPR-2.00 3/16 (#10) .1885 / .1870 2.00 .219 .245 .22 1.26 .47 .57 1.13
CL-3-BLPR-3.00 3/16 (#10) .1885 / .1870 3.00 .219 .245 .22 1.26 .47 .57 1.13
CL-4-BLPR-0.50 1/4 .2485 / .2470 .50 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-0.75 1/4 .2485 / .2470 .75 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-1.00 1/4 .2485 / .2470 1.00 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-1.25 1/4 .2485 / .2470 1.25 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-1.50 1/4 .2485 / .2470 1.50 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-1.75 1/4 .2485 / .2470 1.75 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-2.00 1/4 .2485 / .2470 2.00 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-2.25 1/4 .2485 / .2470 2.25 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-2.50 1/4 .2485 / .2470 2.50 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-3.00 1/4 .2485 / .2470 3.00 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-3.50 1/4 .2485 / .2470 3.50 .290 .275 .22 1.26 .47 .57 1.13
CL-5-BLPR-0.75 5/16 .3110 / .3095 .75 .375 .315 .22 1.26 .47 .57 1.13
CL-5-BLPR-1.00 5/16 .3110 / .3095 1.00 .375 .315 .22 1.26 .47 .57 1.13
CL-5-BLPR-1.25 5/16 .3110 / .3095 1.25 .375 .315 .22 1.26 .47 .57 1.13
CL-5-BLPR-1.75 5/16 .3110 / .3095 1.75 .375 .315 .22 1.26 .47 .57 1.13
CL-5-BLPR-2.00 5/16 .3110 / .3095 2.00 .375 .315 .22 1.26 .47 .57 1.13
CL-5-BLPR-2.50 5/16 .3110 / .3095 2.50 .375 .315 .22 1.26 .47 .57 1.13
CL-5-BLPR-3.00 5/16 .3110 / .3095 3.00 .375 .315 .22 1.26 .47 .57 1.13
CL-6-BLPR-1.00 3/8 .3735 / .3720 1.00 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-1.25 3/8 .3735 / .3720 1.25 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-1.50 3/8 .3735 / .3720 1.50 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-2.00 3/8 .3735 / .3720 2.00 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-2.25 3/8 .3735 / .3720 2.25 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-2.50 3/8 .3735 / .3720 2.50 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-3.00 3/8 .3735 / .3720 3.00 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-3.50 3/8 .3735 / .3720 3.50 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-4.00 3/8 .3735 / .3720 4.00 .438 .350 .27 1.47 .59 .69 1.13
CL-8-BLPR-1.00 1/2 .4985 / .4970 1.00 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-1.50 1/2 .4985 / .4970 1.50 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-1.75 1/2 .4985 / .4970 1.75 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-2.00 1/2 .4985 / .4970 2.00 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-2.50 1/2 .4985 / .4970 2.50 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-3.00 1/2 .4985 / .4970 3.00 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-3.50 1/2 .4985 / .4970 3.50 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-4.00 1/2 .4985 / .4970 4.00 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-4.50 1/2 .4985 / .4970 4.50 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-5.00 1/2 .4985 / .4970 5.00 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-6.00 1/2 .4985 / .4970 6.00 .592 .445 .39 1.61 .75 .82 1.33
CL-12-BLPR-2.00 3/4 .7485 / .7470 2.00 .886 .655 .50 1.81 .93 1.01 1.33
CL-12-BLPR-2.50 3/4 .7485 / .7470 2.50 .886 .655 .50 1.81 .93 1.01 1.33
CL-12-BLPR-3.00 3/4 .7485 / .7470 3.00 .886 .655 .50 1.81 .93 1.01 1.33
Stock Grip Lengths – Stainless Steel (Inch)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C D
DIA
E G
DIA
R
DIA
S
CL-3-BLPR-1.00-S 3/16 (#10) .1885 / .1870 1.00 .219 .245 .22 1.26 .47 .57 1.13
CL-3-BLPR-2.00-S 3/16 (#10) .1885 / .1870 2.00 .219 .245 .22 1.26 .47 .57 1.13
CL-4-BLPR-1.00-S 1/4 .2485 / .2470 1.00 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-1.50-S 1/4 .2485 / .2470 1.50 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-2.00-S 1/4 .2485 / .2470 2.00 .290 .275 .22 1.26 .47 .57 1.13
CL-6-BLPR-1.00-S 3/8 .3735 / .3720 1.00 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-1.50-S 3/8 .3735 / .3720 1.50 .438 .350 .27 1.47 .59 .69 1.13