Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Manganese Phosphate
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Lifting Pins (Alloy Steel)

Ball Lock Pins & Quick-Release Pins

Inch
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C D E
DIA
F G H J K L M
CL-4-LFPM-0.50 1/4 .2470 / .2485 .50 .29 .33 1.18 .85 1.93 1.94 1.50 2.06 1.01 1.06 .37
CL-4-LFPM-1.00 1/4 .2470 / .2485 1.00 .29 .33 1.18 .85 1.93 1.94 1.50 2.06 1.01 1.06 .37
CL-4-LFPM-1.50 1/4 .2470 / .2485 1.50 .29 .33 1.18 .85 1.93 1.94 1.50 2.06 1.01 1.06 .37
CL-6-LFPM-0.50 3/8 .3720 / .3735 .50 .44 .40 1.18 .85 1.93 1.94 1.50 2.06 1.01 1.06 .37
CL-6-LFPM-1.00 3/8 .3720 / .3735 1.00 .44 .40 1.18 .85 1.93 1.94 1.50 2.06 1.01 1.06 .37
CL-6-LFPM-1.50 3/8 .3720 / .3735 1.50 .44 .40 1.18 .85 1.93 1.94 1.50 2.06 1.01 1.06 .37
CL-6-LFPM-2.00 3/8 .3720 / .3735 2.00 .44 .40 1.18 .85 1.93 1.94 1.50 2.06 1.01 1.06 .37
CL-8-LFPM-1.50 1/2 .4970 / .4985 1.50 .59 .44 1.18 .85 1.93 1.94 1.50 2.06 1.01 1.06 .37
CL-8-LFPM-2.00 1/2 .4970 / .4985 2.00 .59 .44 1.18 .85 1.93 1.94 1.50 2.06 1.01 1.06 .37
CL-8-LFPM-3.00 1/2 .4970 / .4985 3.00 .59 .44 1.18 .85 1.93 1.94 1.50 2.06 1.01 1.06 .37
Technical Data
* Load capacity with 5:1 Safety factor, based on the average failing load of test specimens. See table below for allowable installation-hole tolerances. Straight pull capacity assumes pin is installed in a hardened tool steel plate or bushing. Use standard lifting hook so that button is not depressed while lifting.
QUANTITY BASIC PART NO. LOAD
CAPACITY
STRAIGHT
(lbs)*
LOAD
CAPACITY
45°
(lbs)*
LOAD
CAPACITY
90°
(lbs)*
J
MAX
GAP
(45°)
K
MAX
GAP
(90°)
HOLE
DIA
MAX
HOLE
DIA
MIN
CL-4-LFPM 210 170 110 .031 .037 .254 .250
CL-6-LFPM 600 540 470 .036 .042 .379 .375
CL-8-LFPM 790 720 630 .036 .042 .505 .500