Câbles de Retenue – Type 11 (Onglet à Gauche/Onglet à Droite)

Goupilles d'Alignement

Steel
Please note, cable size 1 is available only in stainless steel (see bottom table).
QUANTITY BASIC PART NO. CABLE
SIZE
CABLE
DIA
AFTER
COATING
CABLE
DIA
BEFORE
COATING
CABLE
CONSTRUCTION
LEFT
END
RIGHT
END
CL-112-KA 2 .062 .047 7 x 7 TAB TAB
CL-113-KA 3 .094 .062 7 x 7 TAB TAB
Stainless Steel
QUANTITY BASIC PART NO. CABLE
SIZE
CABLE
DIA
AFTER
COATING
CABLE
DIA
BEFORE
COATING
CABLE
CONSTRUCTION
LEFT
END
RIGHT
END
CL-111-KA 1 .044 .024 1 x 7 TAB TAB
CL-112-SKA 2 .062 .047 7 x 7 TAB TAB
CL-113-SKA 3 .094 .062 7 x 7 TAB TAB