Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Detent Pins

Ball Lock Pins & Quick-Release Pins

General Dimensions (Inch)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (2-place decimal inch) followed by a “-S” for standard stainless-steel material. Also add a suffix for any desired option, such an attached cable (-C). For complete part numbers of stock grip lengths in each diameter, see tables at the bottom of this page.
QUANTITY BASIC PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C D
DIA
E
DIA
F
CL-3-DEP 3/16 (#10) .1880 .217 .250 .375 1.00 .56
CL-4-DEP 1/4 .2480 .280 .344 .375 1.00 .56
CL-5-DEP 5/16 .3105 .360 .359 .438 1.00 .56
CL-6-DEP 3/8 .3730 .430 .390 .500 1.00 .56
CL-8-DEP 1/2 .4980 .570 .516 .625 1.00 .56
CL-10-DEP 5/8 .6230 .720 .672 .750 1.50 .56
CL-12-DEP 3/4 .7480 .860 .750 .875 2.00 .56
CL-16-DEP 1 .9980 1.160 .984 1.125 2.00 .56
General Dimensions (Metric)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (in millimeters) followed by a “-S” for standard stainless-steel material. Also add a suffix for any desired option, such an attached cable (-C). For complete part numbers of stock grip lengths in each diameter, see tables at the bottom of this page.
QUANTITY BASIC PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
DIA
(mm)
F
(mm)
CLM-6-DEP 6 5.95 6.75 8.74 9.5 25.5 14.3
CLM-8-DEP 8 7.95 9.22 9.11 11.1 25.5 14.3
CLM-10-DEP 10 9.95 11.45 9.90 12.7 25.5 14.3
CLM-12-DEP 12 11.95 13.71 13.10 14.3 25.5 14.3
Stock Grip Lengths – Stainless Steel (Inch)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C D
DIA
E
DIA
F
CL-3-DEP-0.50-S 3/16 (#10) .1880 .50 .217 .250 .375 1.00 .56
CL-3-DEP-0.75-S 3/16 (#10) .1880 .75 .217 .250 .375 1.00 .56
CL-3-DEP-1.00-S 3/16 (#10) .1880 1.00 .217 .250 .375 1.00 .56
CL-3-DEP-1.25-S 3/16 (#10) .1880 1.25 .217 .250 .375 1.00 .56
CL-3-DEP-1.50-S 3/16 (#10) .1880 1.50 .217 .250 .375 1.00 .56
CL-4-DEP-0.50-S 1/4 .2480 .50 .280 .344 .375 1.00 .56
CL-4-DEP-0.75-S 1/4 .2480 .75 .280 .344 .375 1.00 .56
CL-4-DEP-1.00-S 1/4 .2480 1.00 .280 .344 .375 1.00 .56
CL-4-DEP-1.25-S 1/4 .2480 1.25 .280 .344 .375 1.00 .56
CL-4-DEP-1.50-S 1/4 .2480 1.50 .280 .344 .375 1.00 .56
CL-4-DEP-1.75-S 1/4 .2480 1.75 .280 .344 .375 1.00 .56
CL-4-DEP-2.00-S 1/4 .2480 2.00 .280 .344 .375 1.00 .56
CL-4-DEP-2.25-S 1/4 .2480 2.25 .280 .344 .375 1.00 .56
CL-4-DEP-2.50-S 1/4 .2480 2.50 .280 .344 .375 1.00 .56
CL-4-DEP-3.00-S 1/4 .2480 3.00 .280 .344 .375 1.00 .56
CL-5-DEP-1.50-S 5/16 .3105 1.50 .360 .359 .438 1.00 .56
CL-5-DEP-2.00-S 5/16 .3105 2.00 .360 .359 .438 1.00 .56
CL-5-DEP-2.50-S 5/16 .3105 2.50 .360 .359 .438 1.00 .56
CL-6-DEP-1.00-S 3/8 .3730 1.00 .430 .390 .500 1.00 .56
CL-6-DEP-1.25-S 3/8 .3730 1.25 .430 .390 .500 1.00 .56
CL-6-DEP-1.50-S 3/8 .3730 1.50 .430 .390 .500 1.00 .56
CL-6-DEP-2.00-S 3/8 .3730 2.00 .430 .390 .500 1.00 .56
CL-6-DEP-3.00-S 3/8 .3730 3.00 .430 .390 .500 1.00 .56
CL-8-DEP-1.00-S 1/2 .4980 1.00 .570 .516 .625 1.00 .56
CL-8-DEP-1.50-S 1/2 .4980 1.50 .570 .516 .625 1.00 .56
CL-8-DEP-2.00-S 1/2 .4980 2.00 .570 .516 .625 1.00 .56
CL-8-DEP-2.50-S 1/2 .4980 2.50 .570 .516 .625 1.00 .56
CL-8-DEP-3.50-S 1/2 .4980 3.50 .570 .516 .625 1.00 .56
CL-8-DEP-4.00-S 1/2 .4980 4.00 .570 .516 .625 1.00 .56
Stock Grip Lengths – Stainless Steel (Metric)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
GRIP
LENGTH
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
DIA
(mm)
F
(mm)
CLM-6-DEP-15-S 6 5.95 15 6.75 8.74 9.5 25.5 14.3
CLM-6-DEP-20-S 6 5.95 20 6.75 8.74 9.5 25.5 14.3
CLM-6-DEP-40-S 6 5.95 40 6.75 8.74 9.5 25.5 14.3
CLM-6-DEP-50-S 6 5.95 50 6.75 8.74 9.5 25.5 14.3
CLM-8-DEP-30-S 8 7.95 30 9.22 9.11 11.1 25.5 14.3
CLM-10-DEP-20-S 10 9.95 20 11.45 9.90 12.7 25.5 14.3
CLM-10-DEP-30-S 10 9.95 30 11.45 9.90 12.7 25.5 14.3
CLM-10-DEP-40-S 10 9.95 40 11.45 9.90 12.7 25.5 14.3
CLM-10-DEP-50-S 10 9.95 50 11.45 9.90 12.7 25.5 14.3