Tête Hexagonale

Goupilles d'Alignement

Inch
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
RANGE
B C D E G H
DIA
J
THREAD
DOUBLE-
SHEAR
STRENGTH
(lbs)
INSTALLATION
TORQUE
(ft-lbs)
CL-4-EXPH-0.50 1/4 .250 / .254 .50 1/4 3/8 3/32 .39 .63 #10-32 4,000 3
CL-4-EXPH-0.75 1/4 .250 / .254 .75 1/4 3/8 3/32 .39 .67 #10-32 4,000 3
CL-4-EXPH-1.00 1/4 .250 / .254 1.00 1/4 3/8 3/32 .39 .67 #10-32 4,000 3
CL-4-EXPH-1.50 1/4 .250 / .254 1.50 1/4 3/8 3/32 .39 .67 #10-32 4,000 3
CL-4-EXPH-2.00 1/4 .250 / .254 2.00 1/4 3/8 3/32 .39 .67 #10-32 4,000 3
CL-4-EXPH-3.00 1/4 .250 / .254 3.00 1/4 3/8 3/32 .39 .67 #10-32 4,000 3
CL-5-EXPH-1.00 5/16 .312 / .317 1.00 5/16 3/8 3/32 .40 .63 #10-32 6,300 3
CL-5-EXPH-2.00 5/16 .312 / .317 2.00 5/16 3/8 3/32 .40 .67 #10-32 6,300 3
CL-5-EXPH-3.00 5/16 .312 / .317 3.00 5/16 3/8 3/32 .40 .67 #10-32 6,300 3
CL-6-EXPH-1.00 3/8 .375 / .380 1.00 3/8 7/16 1/8 .49 1.00 1/4-28 9,000 7.5
CL-6-EXPH-1.50 3/8 .375 / .380 1.50 3/8 7/16 1/8 .49 1.00 1/4-28 9,000 7.5
CL-6-EXPH-2.00 3/8 .375 / .380 2.00 3/8 7/16 1/8 .49 1.00 1/4-28 9,000 7.5
CL-6-EXPH-3.00 3/8 .375 / .380 3.00 3/8 7/16 1/8 .49 1.00 1/4-28 9,000 7.5
CL-8-EXPH-0.50 1/2 .500 / .505 .50 1/2 9/16 3/16 .71 1.00 3/8-24 16,100 29
CL-8-EXPH-1.00 1/2 .500 / .505 1.00 1/2 9/16 3/16 .71 .92 3/8-24 16,100 29
CL-8-EXPH-1.50 1/2 .500 / .505 1.50 1/2 9/16 3/16 .71 .92 3/8-24 16,100 29
CL-8-EXPH-2.00 1/2 .500 / .505 2.00 1/2 9/16 3/16 .71 .92 3/8-24 16,100 29
CL-8-EXPH-3.00 1/2 .500 / .505 3.00 1/2 9/16 3/16 .71 .92 3/8-24 16,100 29
CL-10-EXPH-1.00 5/8 .625 / .630 1.00 5/8 3/4 1/4 .90 1.00 1/2-20 25,100 83
CL-10-EXPH-1.50 5/8 .625 / .630 1.50 5/8 3/4 1/4 .90 1.00 1/2-20 25,100 83
CL-10-EXPH-2.00 5/8 .625 / .630 2.00 5/8 3/4 1/4 .90 1.00 1/2-20 25,100 83
CL-10-EXPH-3.00 5/8 .625 / .630 3.00 5/8 3/4 1/4 .90 1.00 1/2-20 25,100 83
CL-12-EXPH-2.00 3/4 .750 / .757 2.00 3/4 7/8 1/4 1.02 1.02 9/16-18 36,200 121
CL-12-EXPH-3.00 3/4 .750 / .757 3.00 3/4 7/8 1/4 1.02 1.02 9/16-18 36,200 121
CL-12-EXPH-4.00 3/4 .750 / .757 4.00 3/4 7/8 1/4 1.02 1.02 9/16-18 36,200 121