Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Shoulder Pins

Alignment Pins

Inch
To order with optional cable, add "C" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C D
DIA
E
CL-7-SP 1/4 .2500 2-1/2 2-5/8 1/2 1/4
CL-10-SP 5/16 .3125 2-1/2 2-5/8 9/16 1/4
CL-14-SP 3/8 .3750 4 2-5/8 5/8 1/4
CL-19-SP 1/2 .5000 3 2-5/8 3/4 5/16
Metric
To order with optional cable, add "C" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
CLM-6-SP 6 65 66.5 12.5 6.5
CLM-8-SP 8 63.5 66.5 14 6.5
CLM-10-SP 10 100 66.5 16 6.5
CLM-12-SP 12 75 66.5 19 8