Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Inch
To order with optional cable, add "C" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C D
DIA
E
CL-0-TP 1/8 .1250 2-1/2 1-1/2 1/4 1/4
CL-41-TP #30 .1285 3 1-1/2 1/4 1/4
CL-00-TP 5/32 .14562 3-1/2 2-1/2 5/16 1/4
CL-1-TP 3/16 .1875 3 2-1/2 5/16 1/4
CL-21-TP 3/16 .1875 4 2-1/2 5/16 1/4
CL-2-TP 3/16 .1875 6 2-1/2 5/16 1/4
CL-3-TP #11 .1910 3 2-1/2 5/16 1/4
CL-23-TP #11 .1910 4 2-1/2 5/16 1/4
CL-4-TP #11 .1910 6 2-1/2 5/16 1/4
CL-43-TP #10 .1935 3 2-1/2 5/16 1/4
CL-20-TP #9 .1960 3 2-1/2 5/16 1/4
CL-44-TP 7/32 .2188 3 2-1/2 3/8 3/8
CL-38-TP 1/4 .2500 2 2-1/2 3/8 3/8
CL-5-TP 1/4 .2500 3 2-1/2 3/8 3/8
CL-25-TP 1/4 .2500 4 2-1/2 3/8 3/8
CL-6-TP 1/4 .2500 6 2-1/2 3/8 3/8
CL-17-TP F .2570 3 2-1/2 3/8 3/8
CL-37-TP F .2570 4 2-1/2 3/8 3/8
CL-45-TP 9/32 .2812 4 3 7/16 1/2
CL-39-TP 5/16 .3125 2 2-1/2 7/16 1/2
CL-7-TP 5/16 .3125 3-1/2 3 7/16 1/2
CL-27-TP 5/16 .3125 4 3 7/16 1/2
CL-8-TP 5/16 .3125 6 3 7/16 1/2
CL-40-TP 3/8 .3750 3 2-1/2 1/2 1/2
CL-9-TP 3/8 .3750 4 3-1/2 1/2 1/2
CL-29-TP 3/8 .3750 5 3-1/2 1/2 1/2
CL-10-TP 3/8 .3750 6 3-1/2 1/2 1/2
CL-30-TP 3/8 .3750 7 3-1/2 1/2 1/2
CL-11-TP 7/16 .4375 4 3-1/2 9/16 5/8
CL-31-TP 7/16 .4375 5 3-1/2 9/16 5/8
CL-12-TP 7/16 .4375 6 3-1/2 9/16 5/8
CL-32-TP 7/16 .4375 7 3-1/2 9/16 5/8
CL-13-TP 1/2 .5000 4 3-1/2 5/8 5/8
CL-14-TP 1/2 .5000 6 3-1/2 5/8 5/8
CL-33-TP 1/2 .5000 7 3-1/2 5/8 5/8
CL-34-TP 1/2 .5000 9 3-1/2 5/8 5/8
CL-18-TP 9/16 .5625 4 3-1/2 5/8 5/8
CL-19-TP 9/16 .5625 6 3-1/2 5/8 5/8
CL-15-TP 5/8 .6250 6 3-1/2 7/8 3/4
CL-35-TP 5/8 .6250 8 3-1/2 7/8 3/4
CL-16-TP 3/4 .7500 6 3-1/2 7/8 3/4
CL-36-TP 3/4 .7500 8 3-1/2 7/8 3/4
Metric
To order with optional cable, add "C" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
CLM-4-TP 4 89 63.5 8 5
CLM-5-TP 5 76 63.5 8 5
CLM-50-TP 5 152 63.5 8 5
CLM-6-TP 6 76 63.5 9.5 6.5
CLM-60-TP 6 152 63.5 9.5 6.5
CLM-8-TP 8 89 76 11 11
CLM-80-TP 8 152 76 11 11
CLM-10-TP 10 76 63.5 12.5 11
CLM-100-TP 10 152 89 12.5 11
CLM-12-TP 12 102 89 16 11
CLM-120-TP 12 152 89 16 11
CLM-16-TP 16 152 89 22 17.5
CLM-160-TP 16 203 89 22 17.5
CLM-20-TP 20 152 89 22 17.5
CLM-200-TP 20 203 89 22 17.5