Douilles de Positionnement à Fente

Goupilles d'Alignement

Slotted Locator Bushings can be used with many types of alignment pins and locating pins to align two holes without binding. These precision bushings have a tight tolerance in one direction and full relief in the perpendicular direction. Carr Lane offers a large assortment of Slotted Bushings included Press Fit Slotted Locator Bushings, Knurled Press Fit Slotted Locator Bushings, Headed Slotted Locator Bushings and Slotted Locator Template Bushings. Our handy locating tools for Slotted Locator Bushings are designed to hold knurled bushings in place during embedment. All Carr Lane Slotted Locator Bushings are available for a wide variety of pin diameters. View details on each of the Slotted Bushings in this section below.