Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel Aluminum Carbide
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Slotted Locator Bushings

Alignment Pins

Slotted Locator Bushings can be used with many types of alignment pins and locating pins to align two holes without binding. These precision bushings have a tight tolerance in one direction and full relief in the perpendicular direction. Carr Lane offers a large assortment of Slotted Bushings included Press Fit Slotted Locator Bushings, Knurled Press Fit Slotted Locator Bushings, Headed Slotted Locator Bushings and Slotted Locator Template Bushings. Our handy locating tools for Slotted Locator Bushings are designed to hold knurled bushings in place during embedment. All Carr Lane Slotted Locator Bushings are available for a wide variety of pin diameters. View details on each of the Slotted Bushings in this section below.