Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Forged Adjustable Clamps (Assembly with Flange Nut)

Clamp Straps & Clamping Kits

Complete Assembly (Inch)
QUANTITY PART NO. STUD
SIZE
CLAMPING
RANGE
B C D H J K
DIA
L
MIN
L
MAX
M
MIN
M
MAX
FORGED
ADJUSTABLE
CLAMP
(INCLUDED)
FULLY
THREADED
STUD
(INCLUDED)
FLANGE
NUT
(INCLUDED)
JAM
NUT
(INCLUDED)
CL-5-FACA-FN 5/16-18 O to 1-3/4 3-1/4 1-1/4 7/8 2-1/8 3/8 3/4 1-1/16 1-1/4 1-3/4 2 CL-6-FAC CL-5/16-18x3.00-FTS CL-9-FN CL-5-JN
CL-6-FACA-FN 3/8-16 O to 1-3/4 3-1/4 1-1/4 7/8 2-1/8 1/2 7/8 1-1/16 1-1/4 1-3/4 2 CL-6-FAC CL-3/8-16x3.00-FTS CL-2-FN CL-6-JN
CL-8-FACA-FN 1/2-13 O to 2-1/16 4 1-5/8 1-1/8 2-5/8 11/16 1-1/8 1-3/8 1-9/16 2-1/8 2-7/16 CL-8-FAC CL-1/2-13x4.00-FTS CL-3-FN CL-8-JN
CL-10-FACA-FN 5/8-11 O to 3 5-1/2 1-7/8 1-3/8 3-3/4 13/16 1-3/8 1-13/16 2-1/8 2-15/16 3-3/8 CL-10-FAC CL-5/8-11x5.00-FTS CL-4-FN CL-10-JN
CL-12-FACA-FN 3/4-10 O to 4-1/4 6-1/4 2-5/8 2 5-3/8 1 1-5/8 2-1/8 2-7/16 3-5/16 3-13/16 CL-12-FAC CL-3/4-10x7.00-FTS CL-5-FN CL-12-JN
CL-14-FACA-FN 7/8-9 O to 5-1/2 7 3-1/8 2-3/8 7 1-1/8 1-3/4 2-1/4 2-5/8 3-13/16 4-3/8 CL-16-FAC CL-7/8-9x8.00-FTS CL-6-FN CL-14-JN
CL-16-FACA-FN 1"-8 O to 5-1/2 7 3-1/8 2-3/8 7 1-1/4 2 2-1/4 2-5/8 3-13/16 4-3/8 CL-16-FAC CL-1-8x8.00-FTS CL-7-FN CL-16-JN
Complete Assembly (Metric)
QUANTITY PART NO. STUD
SIZE
THREAD
PITCH
(mm)
CLAMPING
RANGE
(mm)
B
(mm)
C
(mm)
D
(mm)
H
(mm)
J
(mm)
K
DIA
(mm)
L
MIN
(mm)
L
MAX
(mm)
M
MIN
(mm)
M
MAX
(mm)
FORGED
ADJUSTABLE
CLAMP
(INCLUDED)
FULLY
THREADED
STUD
(INCLUDED)
FLANGE
NUT
(INCLUDED)
JAM
NUT
(INCLUDED)
CLM-5-FACA-FN M8 1.25 O to 44 83 32 22 54 10 19 27 32 44 51 CL-6-FAC CLM-8x80-FTS CLM-8-FN CLM-8-JN
CLM-6-FACA-FN M10 1.5 O to 44 83 32 22 54 13 22 27 32 44 51 CL-6-FAC CLM-10x80-FTS CLM-10-FN CLM-10-JN
CLM-8-FACA-FN M12 1.75 O to 52 102 41 29 67 17 28 35 40 54 62 CL-8-FAC CLM-12x110-FTS CLM-12-FN CLM-12-JN
CLM-10-FACA-FN M16 2 O to 76 140 48 35 96 21 34 46 54 75 86 CL-10-FAC CLM-16x125-FTS CLM-16-FN CLM-16-JN
CLM-12-FACA-FN M20 2.5 O to 108 159 67 51 137 25 41 54 62 84 97 CL-12-FAC CLM-20x175-FTS CLM-20-FN CLM-20-JN
CLM-16-FACA-FN M24 3 O to 140 178 79 60 178 32 51 57 67 97 111 CL-16-FAC CLM-24x200-FTS CLM-24-FN CLM-24-JN