Adaptateurs de Brides Hautes

Eléments de Bridage

QUANTITY PART NO. MODULAR
SYSTEM
SIZE
STUD
SIZE
A B C D E F
THREAD
G
CL-MF25-1902 MINI 5/16-18 1-7/16 1-5/8 1 11/32 1 5/16-18 3/32
CL-MF40-1901 STANDARD 1/2-13 2-3/4 2-3/4 1-9/16 9/16 1-9/16 1/2-13 3/16
CL-MF50-1901 HEAVY 5/8-11 2-15/16 3-9/16 2 11/16 2 5/8-11 3/16
Required Mounting Screws
QUANTITY PART NO. SCREW
SIZE
FITS ADAPTOR BASE QTY
REQUIRED
CL-MF25-4312 5/16-18 CL-MF25-1902 1
CL-MF40-4311 1/2-13 CL-MF40-1901 1
CL-MF50-4311 5/8-11 CL-MF50-1901 1