Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Cam Edge Clamps

Edge Clamps

Pivoting-nose edge clamp actuated by a cam handle for fast action. The serrated nose pivots to exert clamping force forward and downward at the same time. Smooth spiral cam locks positively anywhere within its 180° throw. Choice of clockwise or counterclockwise handle movement to clamp. Available in two sizes, with either a fixed base or a slotted base.