Product Catalog
Catalog Tools
Material
Steel Nylon
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

No-Rebound Hammers (Wooden Handle)

Hammers & Tools

No-Rebound Hammers deliver full impact, about 50% greater than a standard hammer. The housing is filled with special steel pellets that transfer momentum to the impact point. Ideal for assembling machine parts without damage. Speeds up work while reducing fatigue. Allows better hammer control by absorbing the bounce. Hickory-wood handle. Made in Germany.

Available in five sizes (face diameters), in the following weights:
          20mm (.78") 0.5 lbs
          30mm (1.18") 0.9 lbs
          40mm (1.57") 1.6 lbs
          50mm (1.96") 2.2 lbs
          60mm (2.36") 3.8 lbs