Écrous à Embase

Eléments de Bridage

Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D E
CL-1-FN 1/4-20 5/16 5/8 1/2 .12
CL-9-FN 5/16-18 3/8 3/4 9/16 .12
CL-2-FN 3/8-16 1/2 7/8 11/16 .12
CL-3-FN 1/2-13 11/16 1-1/8 7/8 .20
CL-4-FN 5/8-11 13/16 1-3/8 1-1/16 .20
CL-5-FN 3/4-10 1 1-5/8 1-1/4 .25
CL-6-FN 7/8-9 1-1/8 1-3/4 1-7/16 .32
CL-7-FN 1"-8 1-1/4 2 1-5/8 .28
CL-10-FN 1-1/4"-7 1-3/8 2-1/4 1-13/16 .25
Steel – Fine Thread (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D E
CL-1-FFN 1/4-28 5/16 5/8 1/2 .12
CL-9-FFN 5/16-24 3/8 3/4 9/16 .12
CL-2-FFN 3/8-24 1/2 7/8 11/16 .12
CL-3-FFN 1/2-20 11/16 1-1/8 7/8 .20
CL-4-FFN 5/8-18 13/16 1-3/8 1-1/16 .20
CL-5-FFN 3/4-16 1 1-5/8 1-1/4 .25
CL-7-FFN 1"-14 1-1/4 2 1-5/8 .25
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D E
CL-123 #10-24 5/16 1/2 3/8 .08
CL-125 1/4-20 5/16 9/16 7/16 .08
CL-126 5/16-18 3/8 11/16 9/16 .09
CL-127 3/8-16 1/2 7/8 11/16 .12
CL-128 1/2-13 11/16 1-1/8 7/8 .20
CL-129 5/8-11 13/16 1-3/8 1-1/16 .20
Stainless Steel – Fine Thread (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D E
CL-124 #10-32 5/16 1/2 3/8 .08
Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
CLM-8-FN M8 1.25 10 19 13 3
CLM-10-FN M10 1.5 13 22 17 3
CLM-12-FN M12 1.75 17 28 19 5
CLM-16-FN M16 2 21 34 24 5
CLM-20-FN M20 2.5 25 41 30 6
CLM-24-FN M24 3 32 51 36 7