Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Flange Nuts

Clamping Hardware

Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D E
CL-1-FN-PACKOF3 1/4-20 5/16 5/8 1/2 .12
CL-9-FN-PACKOF2 5/16-18 3/8 3/4 9/16 .12
CL-2-FN-PACKOF2 3/8-16 1/2 7/8 11/16 .12
CL-3-FN-PACKOF2 1/2-13 11/16 1-1/8 7/8 .20
CL-4-FN 5/8-11 13/16 1-3/8 1-1/16 .20
CL-5-FN 3/4-10 1 1-5/8 1-1/4 .25
CL-6-FN 7/8-9 1-1/8 1-3/4 1-7/16 .32
CL-7-FN 1"-8 1-1/4 2 1-5/8 .28
CL-10-FN 1-1/4"-7 1-3/8 2-1/4 1-13/16 .25
Steel – Fine Thread (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D E
CL-1-FFN 1/4-28 5/16 5/8 1/2 .12
CL-9-FFN 5/16-24 3/8 3/4 9/16 .12
CL-2-FFN 3/8-24 1/2 7/8 11/16 .12
CL-3-FFN 1/2-20 11/16 1-1/8 7/8 .20
CL-4-FFN 5/8-18 13/16 1-3/8 1-1/16 .20
CL-5-FFN 3/4-16 1 1-5/8 1-1/4 .25
CL-7-FFN 1"-14 1-1/4 2 1-5/8 .25
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D E
CL-123 #10-24 5/16 1/2 3/8 .08
CL-125 1/4-20 5/16 9/16 7/16 .08
CL-126 5/16-18 3/8 11/16 9/16 .09
CL-127 3/8-16 1/2 7/8 11/16 .12
CL-128 1/2-13 11/16 1-1/8 7/8 .20
CL-129 5/8-11 13/16 1-3/8 1-1/16 .20
Stainless Steel – Fine Thread (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D E
CL-124 #10-32 5/16 1/2 3/8 .08
Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
CLM-8-FN M8 1.25 10 19 13 3
CLM-10-FN M10 1.5 13 22 17 3
CLM-12-FN M12 1.75 17 28 19 5
CLM-16-FN M16 2 21 34 24 5
CLM-20-FN M20 2.5 25 41 30 6
CLM-24-FN M24 3 32 51 36 7