Écrous Hexagonal

Eléments de Bridage

Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-4-HN 1/4-20 15/64 1/2
CL-5-HN 5/16-18 19/64 9/16
CL-6-HN 3/8-16 23/64 11/16
CL-8-HN 1/2-13 31/64 7/8
CL-10-HN 5/8-11 39/64 1-1/16
CL-12-HN 3/4-10 47/64 1-1/4
CL-14-HN 7/8-9 55/64 1-7/16
CL-16-HN 1"-8 63/64 1-5/8
CL-20-HN 1-1/4"-7 1-7/32 2
Steel – Fine Thread (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-4-FHN 1/4-28 7/32 7/16
CL-5-FHN 5/16-24 17/64 1/2
CL-6-FHN 3/8-24 21/64 9/16
CL-8-FHN 1/2-20 7/16 3/4
CL-10-FHN 5/8-18 35/64 15/16
CL-12-FHN 3/4-16 41/64 1-1/8
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-4-HN-S 1/4-20 15/64 1/2
CL-5-HN-S 5/16-18 19/64 9/16
CL-6-HN-S 3/8-16 23/64 11/16
CL-8-HN-S 1/2-13 31/64 7/8
CL-10-HN-S 5/8-11 39/64 1-1/16
CL-12-HN-S 3/4-10 47/64 1-1/4
Stainless Steel – Fine Thread (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-4-FHN-S 1/4-28 7/32 7/16
CL-5-FHN-S 5/16-24 17/64 1/2
CL-6-FHN-S 3/8-24 21/64 9/16
CL-8-FHN-S 1/2-20 7/16 3/4
Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
CLM-6-HN M6 1 5 10
CLM-8-HN M8 1.25 6.5 13
CLM-10-HN M10 1.5 8 17
CLM-12-HN M12 1.75 10 19
CLM-16-HN M16 2 13 24
CLM-20-HN M20 2.5 16 30
CLM-24-HN M24 3 19 36
CLM-30-HN M30 3.5 24 46