Á Brises de Puce Douilles de Percage

Douilles de Percage

These renewable bushings have specially designed chip-breaking notches on the drill-exit end. Use to break up chips from tough, stringy materials, reducing friction and heat buildup. Chip breakers reduce wear at the drill-exit end and reduce the chance of tool or workpiece damage. Chip breakers are also available on press-fit bushing types such as P and H.

Produits connexes pour