Douilles á Rainures de Lubrification

Douilles de Percage

Oil grooves are specially designed coolant passageways in a bushing's ID wall. Oil grooves are available on almost any bushing type, including press fit, head press fit, and renewable. Use when you need complete drill lubrication and cooling, such as when drilling hardened steel, or when bushings are used as bearings.