Volants – Forme Arrondi à Rayons à Angle (Fonte Chromé)

Eléments de Manœuvre

Hand Wheel (Inch)
With Tapped Hole for Handle
QUANTITY PART NO. A
DIA
B
DIA
C D E H K
DIA
L
THREAD
MATCHING
HANDLE
SIZE
CL-40-HWAR 4 1-1/8 9/16 1-1/2 7/16 1/2 3/8 1/4-20 SIZE 2
CL-50-HWAR 5 1-1/4 19/32 1-5/8 7/16 1/2 3/8 1/4-20 SIZE 2
CL-60-HWAR 6 1-3/8 21/32 1-13/16 9/16 9/16 1/2 5/16-18 SIZE 3
CL-80-HWAR 8 1-21/32 7/8 2-3/16 11/16 5/8 5/8 3/8-16 SIZE 4
CL-100-HWAR 10 1-7/8 15/16 2-3/8 23/32 3/4 5/8 3/8-16 SIZE 4
CL-120-HWAR 12 2-5/32 1 2-1/2 23/32 7/8 3/4 1/2-13 SIZE 5
Matching Solid Handle (Inch)
Order Hand Wheel and Handle Separately

QUANTITY PART NO. HANDLE SIZE FOR HAND WHEELS
CL-250-SH-S SIZE 2 CL-40-HWAR
CL-50-HWAR
CL-350-SH-S SIZE 3 CL-60-HWAR
CL-450-SH-S SIZE 4 CL-80-HWAR
CL-100-HWAR
CL-550-SH-S SIZE 5 CL-120-HWAR
Matching Revolving Handle (Inch)
Order Hand Wheel and Handle Separately

QUANTITY PART NO. HANDLE SIZE FOR HAND WHEELS
CL-250-RH-S SIZE 2 CL-40-HWAR
CL-50-HWAR
CL-350-RH-S SIZE 3 CL-60-HWAR
CL-450-RH-S SIZE 4 CL-80-HWAR
CL-100-HWAR
CL-550-RH-S SIZE 5 CL-120-HWAR
Matching Handle Plug (Inch)
Order Hand Wheel and Handle Plug Separately

QUANTITY PART NO. REPLACES HANDLE SIZE FOR HAND WHEELS
CL-2-HW-PLUG SIZE 2 CL-40-HWAR
CL-50-HWAR
CL-3-HW-PLUG SIZE 3 CL-60-HWAR
CL-4-HW-PLUG SIZE 4 CL-80-HWAR
CL-100-HWAR
CL-5-HW-PLUG SIZE 5 CL-120-HWAR