Leviers Simple (Fonte)

Eléments de Manœuvre

Blank (Inch)
QUANTITY PART NO. A B C
DIA
D E
CL-5-SBH 3 1-5/8 1-3/8 2-3/8
CL-7-SBH 4-3/8 2 1-5/8 3-1/2
Tapped Through (Inch)
QUANTITY PART NO. A B C
DIA
D E
THREAD
CL-55-SBH 3 1-5/8 1-3/8 2-3/8 1/2-13
CL-59-SBH 3 1-5/8 1-3/8 2-3/8 5/8-11
CL-75-SBH 4-3/8 2 1-5/8 3-1/2 3/4-10
Tapped Through (Metric)
QUANTITY PART NO. A
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
CLM-55-SBH 76 41 35 60 M12 1.75
CLM-59-SBH 76 41 35 60 M16 2
CLM-75-SBH 111 51 41 89 M20 2.5