Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Nodular Iron
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Speed Ball Handles (Double Arm)

Machine Handles

Blank (Inch)
QUANTITY PART NO. A B C
DIA
D E
CL-4-SBH 4-7/8 1-5/8 1-1/8 2-1/4 —
CL-6-SBH 6 1-5/8 1-3/8 2-3/8 —
CL-8-SBH 8 1-13/16 1-3/4 2-7/8 —
Tapped Through (Inch)
QUANTITY PART NO. A B C
DIA
D E
THREAD
CL-44-SBH 4-7/8 1-5/8 1-1/8 2-1/4 1/2-13
CL-64-SBH 6 1-5/8 1-3/8 2-3/8 5/8-11
CL-84-SBH 8 1-13/16 1-3/4 2-7/8 3/4-10
Tapped Through (Metric)
QUANTITY PART NO. A
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
CLM-44-SBH 124 41 29 57 M12 1.75
CLM-64-SBH 152 41 35 60 M16 2
CLM-84-SBH 203 46 44 73 M20 2.5