Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Finish
Satin
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Pull Handles – Rounded Design, Tapped (Stainless Steel)

Handles

Inch
QUANTITY PART NO. A B D
THREAD
E F H J R
CL-112-PHR-4-S 4.41 4.92 1/4-20 .79 1.93 .39 .51 .51
CL-128-PHR-4-S 5.04 5.55 1/4-20 .79 2.01 .39 .51 .51
Metric
QUANTITY PART NO. A
(mm)
B
(mm)
D
THREAD
THREAD
PITCH
(mm)
E
(mm)
F
(mm)
H
(mm)
J
(mm)
R
(mm)
CLM-112-PHR-6-S 112 125 M6 1 20 49 10 13 13
CLM-128-PHR-6-S 128 141 M6 1 20 51 10 13 13