Product Catalog
Catalog Tools
Measurement
Metric Inch
Stud Diameter
1/2-13 1/4-20 3/4-10 3/8-16 5/8-11 5/16-18 M6 M8 M10 M12 M16 1"-8
Material
Steel Stainless Steel
Load Capacity
50 125 185 210 255 400 500 740 900 1030 1300 1600 2400 4000 5000 9000
Finish
Plain Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Lifting Eyes

Hoist Rings

Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D
DIA
E F
DIA
G
DIA
H J LOAD
RATING
AT 0º
(lbs)
LOAD
RATING
AT 45º
(lbs)
CL-4-LE 1/4-20 1 3/4 1-3/16 1-11/32 7/32 17/32 5/32 3/4 500 125
CL-5-LE 5/16-18 1-1/8 7/8 1-7/16 1-21/32 9/32 19/32 5/32 15/16 900 225
CL-6-LE 3/8-16 1-1/4 1 1-11/16 1-31/32 11/32 21/32 5/32 1-1/8 1300 325
CL-8-LE 1/2-13 1-1/2 1-3/16 2-1/8 2-7/16 15/32 29/32 7/32 1-3/8 2400 600
CL-10-LE 5/8-11 1/3/4 1-3/8 2-9/16 2-15/16 19/32 1-1/32 9/32 1-21/32 4000 1000
CL-12-LE 3/4-10 2 1-1/2 2-13/16 3-7/32 21/32 1-3/16 9/32 1-13/16 5000 1250
CL-16-LE 1"-8 2-1/2 1-3/4 3-9/16 4-3/32 29/32 1-9/16 13/32 2-5/16 9000 2250
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D
DIA
E F
DIA
G
DIA
H J LOAD
RATING
AT 0º
(lbs)
LOAD
RATING
AT 45º
(lbs)
CL-4-LE-316S 1/4-20 1 3/4 1-3/16 1-11/32 7/32 17/32 5/32 3/4 500 125
CL-5-LE-316S 5/16-18 1-1/8 7/8 1-7/16 1-21/32 9/32 19/32 5/32 15/16 900 225
CL-6-LE-316S 3/8-16 1-1/4 1 1-11/16 1-31/32 11/32 21/32 5/32 1-1/8 1300 325
CL-8-LE-316S 1/2-13 1-1/2 1-3/16 2-1/8 2-7/16 15/32 29/32 7/32 1-3/8 2400 600
CL-10-LE-316S 5/8-11 1-3/4 1-3/8 2-9/16 2-15/16 19/32 1-1/32 9/32 1-21/32 4000 1000
Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
DIA
(mm)
E
(mm)
F
DIA
(mm)
G
DIA
(mm)
H
(mm)
J
(mm)
LOAD
RATING
AT 0º
(kg)
LOAD
RATING
AT 45º
(kg)
CLM-6-LE M6 1 25.4 19 30 34 5.5 14 4 19 210 50
CLM-8-LE M8 1.25 31.5 25 43 48 9 17 4 26 500 125
CLM-10-LE M10 1.5 35 27 46 55 9.5 20 4 32 740 185
CLM-12-LE M12 1.75 38 30 54 62 12 23 5.5 35 1030 255
CLM-16-LE M16 2 44.5 35 65 76 15 26 7 44 1600 400

Products Related to