Anneaux de Levage Universel

Anneaux de Levage

Inch
QUANTITY PART NO. SCREW THREAD SIZE S1 THREAD
VERTICAL
LOAD CAPACITY
(lbs)
S1 THREAD
VERTICAL
LOAD CAPACITY
(lbs)
S1 THREAD
VERTICAL
LOAD CAPACITY
(lbs)
A B C D E F
CL-34005-ULR S1
S2
S3
1/4-20
5/16-18
3/8-16
400 800 1400 3.06 .50 2.12 .44 1.25 1.38
CL-34010-ULR S1
S2
S3
1/2-13
5/8-11
3/4-10
2600 4000 6000 4.50 .75 3.00 .62 1.75 2.00