Anneaux de Levage Pivotant

Anneaux de Levage

QUANTITY PART NO. LOAD
RATING
(lbs)
A
DIA
B C D
THREAD x
MIN LENGTH
E F G H
DIA
R INSTALLATION
TORQUE
(ft-lbs)
SCREW
EXTENSION
BELOW
BASE
CL-20-HR 2000 1-3/4 --- 1 5/16-18 x 1.00
(or M8 x 25mm)
3/4 2 2-1/2 5/16 1/2 4-7 .58
CL-25-HR 2500 2-1/4 --- 1-1/8 3/8-16 x 1.25
(or M10 x 30mm)
7/8 2-1/2 3-3/16 3/8 5/8 7-10 .79
CL-50-HR 5000 2-5/8 --- 1-1/2 1/2-13 x 1.50
(or M12 x 40mm)
1-1/8 3 3-7/8 1/2 3/4 20-25 .90
CL-120-HR 12000 3-1/8 1-1/4 1-5/8 1/2-13 x 1.75
(or M12 x 45mm)
1-3/8 4 5 3/4 7/8 20-25 .90
CL-200-HR 20000 3-5/8 1-1/4 2-1/16 5/8-11 x 2.50
(or M16 x 65mm)
1-7/8 5 6-3/16 1 1 42-50 1.25