Anneaux de Levage à Traction Latérale (Tournant et Pivotant)

Anneaux de Levage

Carr Lane Side-Pull Hoist Rings are ideal for side mounting. These heavy duty hoist rings allow flipping and turning loads without unhooking, by using a spreader bar. The Lifting ring on Carr Lane Side Pull Hoist Rings can swivel 360°, as well as pivot 180°, to allow lifting from any direction. Standard Carr Lane Side Pull Hoist Rings are available with inch threads in load capacities up to 29,000 lbs. or metric threads in load capacities up to 55,000 lbs. the Heavy-Duty Hoist Rings in this catalog section are available with inch threads in load capacities up to 10,000 lbs. or metric threads up to 92,000 lbs. These American-made Side Pull Hoist Rings feature an industry-leading safety factor of 5:1 and meet OSHA standards and military specifications. Browse Carr Lane’s line of Side Pull Hoist Rings below.