Anneaux de Levage à Traction Latérale

Anneaux de Levage

Inch
QUANTITY PART NO. LOAD
RATING
(lbs)
A
THREAD
B
DIA
C
DIA
D
DIA
E F
+/-.12
G INSTALLATION
TORQUE
(ft-lbs)
CL-650-SPHR 650 5/16-18 2 3/8 1-1/2 2 5/8 2-5/16 3.5
CL-800-SPHR 800 3/8-16 2 3/8 1-1/2 2 3/4 2-5/8 4.5
CL-1800-SPHR 1800 1/2-13 3 5/8 2-3/8 3-3/16 1 3-1/2 15
CL-2500-SPHR 2500 5/8-11 3 5/8 2-3/8 3-3/16 1-1/4 3-7/8 25
Metric
QUANTITY PART NO. LOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
DIA
(mm)
C
DIA
(mm)
D
DIA
(mm)
E
(mm)
F
+/-3
(mm)
G
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-36710-SPHR 400 M8 1.25 51 9.5 38 51 16 54 8
CLM-36715-SPHR 650 M10 1.5 51 9.5 38 51 20 58 16
CLM-36720-SPHR 900 M12 1.75 76 16 60.5 81 24 84.5 27
CLM-36725-SPHR 1600 M16 2 76 16 60.5 81 32 96.5 64

Produits connexes pour