Anneaux de Levage (Tournant et Pivotant)

Anneaux de Levage

Carr Lane Swivel Hoist Rings feature a lifting ring that can swivel 360-degrees and pivot 180 degrees to allow for lifting from any direction. Carr Lane offers an assortment of Swivel Hoist Rings including the patented EZ-Torque® system, which allows the tightening of several smaller bolt heads with a standard torque wrench instead of tightening a single large bolt with a special tool. Bar-Tite™ Swivel Hoist Rings feature a steel bar knob for tightening with a lever bar instead of a wrench, supporting up to 10,000 lbs. of load capacity. Carr Lane’s Heavy-Duty® Road-Plate Pivoting Hoist Rings - available in inch threads has a shorter large diameter bolt are ideal for lifting heavy road plates. This swivel hoist ring features a capacity up to 15,000 lbs. Safety and Shackle Pivoting Hoist Rings are also available, as well as stainless steel models and swivel lift plates. Find your solution in the Carr Lane catalog.

Produits connexes pour