Anneaux de Levage Heavy-Duty® pour Plaques de Chaussée Bar-Tite™

Anneaux de Levage

Standard Ring (Inch)
QUANTITY PART NO. LOAD
RATING
(lbs)
A
THREAD
B C D E
DIA
F G K N
DIA
P INSTALLATION
TORQUE
(ft-lbs)
CL-34930-SHR 10000 1-1/4"-7 1.00 2.05 7.37 1.00 1.40 5.10 3.80 2.81 .18 230
CL-34940-SHR 10000 1-1/4" COIL 1.00 2.05 7.37 1.00 1.40 5.10 3.80 2.81 .18 230
CL-34950-SHR 10000 1-1/4" ACME 1.00 2.05 7.37 1.00 1.40 5.10 3.80 2.81 .18 230
CL-34960-SHR 10000 1-1/2"-6 1.50 2.05 7.37 1.00 1.40 5.10 3.80 2.81 .18 230
CL-34970-SHR 10000 1-1/2" COIL 1.50 2.05 7.37 1.00 1.40 5.10 3.80 2.81 .18 230
CL-34980-SHR 10000 1-1/2" ACME 1.50 2.05 7.37 1.00 1.40 5.10 3.80 2.81 .18 230
Long Ring (Inch)
QUANTITY PART NO. LOAD
RATING
(lbs)
A
THREAD
B C D E
DIA
F G K N
DIA
P INSTALLATION
TORQUE
(ft-lbs)
CL-34935-SHR 10000 1-1/4"-7 1.00 2.05 9.00 1.00 1.40 5.10 3.80 2.81 .18 230
CL-34945-SHR 10000 1-1/4" COIL 1.00 2.05 9.00 1.00 1.40 5.10 3.80 2.81 .18 230
CL-34955-SHR 10000 1-1/4" ACME 1.00 2.05 9.00 1.00 1.40 5.10 3.80 2.81 .18 230
CL-34965-SHR 10000 1-1/2"-6 1.50 2.05 9.00 1.00 1.40 5.10 3.80 2.81 .18 230
CL-34975-SHR 10000 1-1/2" COIL 1.50 2.05 9.00 1.00 1.40 5.10 3.80 2.81 .18 230
CL-34985-SHR 10000 1-1/2" ACME 1.50 2.05 9.00 1.00 1.40 5.10 3.80 2.81 .18 230