Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Heavy-Duty® Weld-Mount Swivel Hoist Rings

Hoist Rings

Inch
QUANTITY PART NO. LOAD
RATING
(lbs)
A
THREAD
C D E
DIA
F G M N
DIA
Q
CL-36640-SHR 5000 5/8-11 1.64 5.46 .75 1.00 3.50 2.44 2.45 1/4
CL-36645-SHR 10000 1"-8 2.31 7.64 1.00 1.50 5.25 3.20 3.50 3/8
CL-36650-SHR 24000 1-1/4"-7 3.07 9.46 1.25 2.00 6.75 3.76 4.38 1/2