Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Load Capacity
2000 3000 4000 6500 13000 19000 24000
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Shackle Hoist Rings

Hoist Rings

Inch
QUANTITY PART NO. LOAD
RATING
(lbs)
NOMINAL
SHACKLE
SIZE
A B C D E F G H
DIA
J K
DIA
L
THREAD
x LENGTH
CL-36510-SHHR 2000 3/8 1.03 2.96 1.78 .38 1.43 .40 .91 1.56 2.17 2.10 1/4-20 x 1/2
CL-36520-SHHR 3000 7/16 1.16 3.55 2.03 .44 1.76 .52 1.16 1.76 2.51 2.40 5/16-18 x 1/2
CL-36530-SHHR 4000 1/2 1.31 3.91 2.31 .50 1.91 .52 1.21 2.10 2.80 2.90 3/8-16 x 5/8
CL-36540-SHHR 6500 5/8 1.69 4.97 2.94 .69 2.41 .64 1.51 2.56 3.53 3.50 7/16-14 x 3/4
CL-36550-SHHR 13000 7/8 2.28 6.85 4.03 .97 3.31 .90 2.06 3.40 4.71 4.60 5/8-11 x 1
CL-36560-SHHR 19000 1-1/8 2.91 8.75 5.16 1.25 4.01 1.14 2.61 4.00 5.09 5.40 3/4-10 x 1-1/4
CL-36570-SHHR 24000 1-1/4 3.25 9.68 5.75 1.38 4.51 1.30 2.91 4.50 6.51 6.10 7/8-9 x 2