Product Catalog
Catalog Tools
Measurement
Metric Inch
Stud Diameter
1/2-13 3/4-10 5/8-11 7/8-9 M12 M16 1"-8 M20 M24 M30
Material
Steel
Load Capacity
1050 1900 2200 2500 3000 4000 4200 4500 5000 7000 8000 10000
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Swivel Hoist Rings (Long Ring)

Hoist Rings

Inch
QUANTITY PART NO. LOAD
RATING
(lbs)
A
THREAD
B C D E
DIA
F G H J K L N
DIA
P INSTALLATION
TORQUE
(ft-lbs)
CL-23322-SHR 2500 1/2-13 .78 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.72 6.19 1.50 .16 28
CL-23323-SHR 2500 1/2-13 1.03 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.72 6.19 1.50 .16 28
CL-23324-SHR 2500 1/2-13 1.28 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.72 6.19 1.50 .16 28
CL-23320-SHR 4000 5/8-11 1.03 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.85 6.19 1.50 .16 60
CL-23321-SHR 4000 5/8-11 1.28 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.85 6.19 1.50 .16 60
CL-23325-SHR 5000 3/4-10 1.03 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.97 6.19 1.50 .16 100
CL-23327-SHR 5000 3/4-10 1.53 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.97 6.19 1.50 .16 100
CL-23329-SHR 7000 3/4-10 1.04 1.71 8.11 1 1.40 4.80 3.00 5.14 2.46 7.38 2.37 .24 100
CL-23330-SHR 7000 3/4-10 1.54 1.71 8.11 1 1.40 4.80 3.00 5.14 2.46 7.38 2.37 .24 100
CL-23328-SHR 8000 7/8-9 1.04 1.71 8.11 1 1.40 4.80 3.00 5.14 2.59 7.38 2.37 .24 160
CL-23331-SHR 10000 1"-8 1.29 1.71 8.11 1 1.40 4.80 3.00 5.14 2.71 7.38 2.37 .24 230
CL-23332-SHR 10000 1"-8 1.54 1.71 8.11 1 1.40 4.80 3.00 5.14 2.71 7.38 2.37 .24 230
CL-23333-SHR 10000 1"-8 2.29 1.71 8.11 1 1.40 4.80 3.00 5.14 2.71 7.38 2.37 .24 230
Metric
QUANTITY PART NO. LOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
N
DIA
(mm)
P
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-24014-SHR 1050 M12 1.75 19 31 171 19 22 83 51 89 43 157 38 4 37
CLM-24018-SHR 1900 M16 2 24 31 171 19 22 83 51 89 47 157 38 4 80
CLM-24021-SHR 2200 M20 2.5 30 31 171 19 22 83 51 89 51 157 38 4 136
CLM-24023-SHR 3000 M20 2.5 29 43 206 25.5 36 121 76 131 64 187 60 6 136
CLM-24026-SHR 4200 M24 3 34 43 206 25.5 36 121 76 131 67 187 60 6 310
CLM-24032-SHR 4500 M30 3.5 54 43 206 25.5 36 121 76 131 73 187 60 6 310
Replacement Bolt with Retaining Ring (Inch)
QUANTITY PART NO. FOR HOIST RING
CL-23024-SHRB CL-23322-SHR
CL-23025-SHRB CL-23323-SHR
CL-23026-SHRB CL-23324-SHR
CL-23022-SHRB CL-23320-SHR
CL-23023-SHRB CL-23321-SHR
CL-23027-SHRB CL-23325-SHR
CL-23029-SHRB CL-23327-SHR
CL-23122-SHRB CL-23329-SHR
CL-23123-SHRB CL-23330-SHR
CL-23121-SHRB CL-23328-SHR
CL-23125-SHRB CL-23331-SHR
CL-23126-SHRB CL-23332-SHR
CL-23127-SHRB CL-23333-SHR
Replacement Bolt with Retaining Ring (Metric)
QUANTITY PART NO. FOR HOIST RING
CLM-24212-SHRB CLM-24014-SHR
CLM-24216-SHRB CLM-24018-SHR
CLM-24220-SHRB CLM-24021-SHR
CLM-24222-SHRB CLM-24023-SHR
CLM-24224-SHRB CLM-24026-SHR
CLM-24230-SHRB CLM-24032-SHR

Products Related to