Profils

Eléments de Base

Cast Sections provide a fast, economical way to make special fixture components. The section shapes shown below are each available in several section sizes, both in full lengths and cut pieces. Standard material is cast iron, with popular sizes also available in cast aluminum.

Sélectionner un type de produit