Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Bullet-Nose Round Pins

Locating Pins

Inch
QUANTITY PART NO. A
DIA
B
HEAD DIA
NOMINAL
B
HEAD DIA
ACTUAL
C
SHANK DIA
NOMINAL
C
SHANK DIA
ACTUAL
D E F
CL-8-BND 9/16 1/4 .2499 13/32 .4075 3/8 7/32 1/16
CL-9-BND 5/8 5/16 .3124 1/2 .5014 3/8 9/32 1/16
CL-10-BND 3/4 3/8 .3748 5/8 .6265 1/2 11/32 1/16
CL-11-BND 7/8 1/2 .4998 3/4 .7515 1/2 13/32 1/16
CL-12-BND 1-1/8 3/4 .7498 1 1.0015 3/4 9/16 1/8
CL-13-BND 1-1/2 1 .9998 1-3/8 1.3768 3/4 3/4 1/8
Metric
QUANTITY PART NO. A
DIA
(mm)
B
HEAD DIA
NOMINAL
(mm)
B
HEAD DIA
ACTUAL
(mm)
C
SHANK DIA
NOMINAL
(mm)
C
SHANK DIA
ACTUAL
(mm)
D
(mm)
E
(mm)
F
(mm)
CLM-6-BRP 13 6 5.997 10 10.033 9 6 2
CLM-8-BRP 15 8 7.997 12 12.035 9 7 2
CLM-10-BRP 18 10 9.995 15 15.038 11 9 2
CLM-12-BRP 22 12 11.995 18 18.038 11 10 2