Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Thermoplastic
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Heavy System MF50 (5/8")

Modular Fixturing

This system size is designed for holding large parts on larger machining centers. Each multipurpose hole on a Heavy System MF50 tooling plate or block has a 5/8" ID bushing on top with a 5/8-11 threaded insert below it. Multipurpose holes are located in a precise 2.0000" grid pattern, spaced within ±.0008 inches of true position. Locating Screws, with a precision ground shoulder, are used to locate and fasten at the same time. A typical 5/8-11 Clamp Strap exerts 3700 lbs clamping force.