Système Standard MF40 (1/2")

Système Modulaire

This system size is suitable for the majority of machining applications. Each multipurpose hole on a Standard System MF40 tooling plate or block has a 1/2" ID bushing on top with a 1/2-13 threaded insert below it. Multipurpose holes are located in a precise 2.0000" grid pattern, spaced within ±.0008 inches of true position. Locating Screws, with a precision ground shoulder, are used to locate and fasten at the same time. A typical 1/2-13 Clamp Strap exerts 2300 lbs clamping force.

Produits connexes pour