Crampons Plaqueur (Standard)

Système Modulaire,Eléments de Bridage


QUANTITY PART NO. MOUNTING
SCREW
SIZE
MAXIMUM
HORIZONTAL
CLAMPING
FORCE
(lbs)
MAXIMUM
VERTICAL
CLAMPING
FORCE
(lbs)
CL-MF40-1001 1/2-13 2000 220
Required Mounting Screws
QUANTITY PART NO FITS EDGE CLAMP QUANTITY
REQUIRED
CL-1/2-13x2.25-SHCS CL-MF40-1001 4
Replacement Jaw Insert
QUANTITY PART NO. FITS EDGE CLAMP
CL-MF40-1011 CL-MF40-1001