Brides de Talon Rainuré (Standard)

Système Modulaire

Clamp Strap Only (Choice of 2 Lengths)
QUANTITY PART NO. CLAMP
STRAP
LENGTH
A
CL-8-CS 5 2-1/4
CL-10-CS 6 2-3/4
Required Components for Low Clamp Assembly (0 to 1-3/8" Clamping Height)
QUANTITY PART NO. COMPONENT QUANTITY
REQUIRED
CL-1/2-13x4.00-STUD Clamping Stud (Short) 1
CL-4-CR Clamp Rest (Short) 1
CL-3-SNW Spherical Nut & Washer 1
CL-9-SPG Clamp Spring 1
CL-8-JN Jam Nut 1
Required Components for Tall Clamp Assembly (1-3/8 to 2-3/4" Clamping Height)
QUANTITY PART NO. COMPONENT QUANTITY
REQUIRED
CL-1/2-13x5.50-STUD Clamping Stud (Long) 1
CL-5-CR Clamp Rest (Long) 1
CL-3-SNW Spherical Nut & Washer 1
CL-9-SPG Clamp Spring 2
CL-8-JN Jam Nut 1