Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Manual Work Supports (Standard)

Modular Fixturing

QUANTITY PART NO. A B C D E
DIA
F G H J K L M N P Q R LOAD
CAPACITY
(lbs)
CL-MF40-5701 1/2-13 1/2-13 or M12 .945 .236 .787 6-1/2 8-9/16 2 1 19/32 1-17/32 3-9/16 19/32 .551 5/16 3-1/8 550