Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Thermoplastic Cast Iron
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Standard System MF40 (1/2")

Modular Fixturing

This system size is suitable for the majority of machining applications. Each multipurpose hole on a Standard System MF40 tooling plate or block has a 1/2" ID bushing on top with a 1/2-13 threaded insert below it. Multipurpose holes are located in a precise 2.0000" grid pattern, spaced within ±.0008 inches of true position. Locating Screws, with a precision ground shoulder, are used to locate and fasten at the same time. A typical 1/2-13 Clamp Strap exerts 2300 lbs clamping force.