Brides d'Extension avec Direction Ajustable, B1.8233

Bridage Hydraulique

QUANTITY PART NO. CLAMP
SIZE
VERSION MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
MAXIMUM
OPERATING
PRESSURE
(psi)
A
BLOCK
LENGTH
(mm)
B
OVERALL
WIDTH
(mm)
C
OVERALL
HEIGHT
(mm)
CLR-1824-310A-EXD 1 Without Self-Locking 3000 13.5 1000 93 60 54
CLR-1824-410A-EXD 1 With Self-Locking 1700 7.5 1000 93 60 54
CLR-1824-510A-EXD 2 Without Self-Locking 7000 31 1500 126 88 75
CLR-1824-610A-EXD 2 With Self-Locking 4200 18.5 1500 126 88 75