Crampons Plaqueurs Pivotants, B1.372

Bridage Hydraulique


QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
LENGTH
(mm)
B
WIDTH
(mm)
C
HEIGHT
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
M
MOUNTING
SCREWS
N
(mm)
STROKE
(mm)
CLR-1371-010 1900 8.5 68 50 32 31 27 32 32 5/16" or M8 2 8
CLR-1373-010 4500 20 90 60 40 39 38 42 40 5/16" or M8 --- 10
CLR-1374-010 9000 40 96 80 50 49 38 46 56 3/8" or M10 2 10