Brides d´Extension à Coulisse et Pivote, B1.8241

Bridage Hydraulique

QUANTITY PART NO. CLAMP
SIZE
ARM
VERSION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
CLR-1824-061-EXD 1 Swivel Pad 4500 20
CLR-1824-081-EXD 1 Radius Nose 3400 15
CLR-1824-111-EXD 2 Swivel Pad 7200 32
CLR-1824-131-EXD 2 Radius Nose 5200 23
CLR-1824-161-EXD 3 Swivel Pad 11000 50
CLR-1824-181-EXD 3 Radius Nose 8300 37
Accessory – Intermediate Plate
QUANTITY PART NO. CLAMP
SIZE
CLR-3456-384-EXA 1
CLR-3456-385-EXA 2
CLR-3456-386-EXA 3