Brides d´Extension à Coulisse et Pivote, B1.8242 (Mini)

Bridage Hydraulique

QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
(mm)
B
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H1
(mm)
K
DIA
(mm)
N2
(mm)
CLR-1824-040-EXD 2200 9.9 55 50 73 83.5 15 59 35.9 34