Electric Power Units (Compact)
Photo générique de la famille de produits.
L'article spécifique peut sembler légèrement différent.
Agrandir l'image

CLR-KA-21101  •  Electric Power Units (Compact)

Bridage Hydraulique

Prix ​​et disponibilité

COMPACT PU S/A 230V 400BAR W/PENDANT, 24


Status Legend:
  • !

Spécifications des Pièces

Part NumberOPERATING
PRESSURE
RANGE
(psi)
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
CLR-KA-211011000 - 580024VDCSingle ActingYes1102381121.03.965

Oops! We can’t seem to find this drawing in our database. Please email engineering@carrlane.com with the item number and file type you require.