Threaded-Body Cylinders with Locking Support Plunger, B1.711

Bridage Hydraulique

QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
MAXIMUM
SUPPORT
FORCE
(lbs)
MAXIMUM
SUPPORT
FORCE
(kN)
MAXIMUM
RETENTION
FORCE
(lbs)
MAXIMUM
RETENTION
FORCE
(kN)
STROKE
(mm)
CLR-1462-847-TB 1100 5 5600 25 2250 10 10

Produits connexes pour